製品概要
機能と利点
- 5V to 26V Input Range
- WLED Drives Up to 30mA/String
- Drives Six Strings of 10 WLEDs
- Full-Scale LED Current Adjustable from 10mA to 30mA
- 1MHz PWM Switching Frequency Adjustable from 250kHz to 1MHz (Component Change Required)
- All Components < 1mm Height
- Fully Assembled and Tested
製品概要
The MAX17127 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the high-efficiency MAX17127 white LED (WLED) driver. The EV kit utilizes a step-up DC-DC converter to generate the voltage required to drive up to six strings of 10 surface-mount WLEDs. The EV kit uses a 5V to 26V input power supply and can be configured to provide an adjustable 10mA to 30mA full-scale LED current.
Applications
- Automotive Systems
- Handy Terminals
- Notebook, Subnotebook, and Tablet Computer Displays
関連資料
-
MAX17127EVKIT: Evaluation Kit for the MAX17127 Data Sheet (Rev. 0)2010/08/06PDF852K