製品概要

機能と利点

  • Three High-Voltage, Level-Shifting Scan Drivers
  • +2.2V to +3.6V Input Supply Voltage Range (VDD)
  • -30V to +40V Output Swing
  • Demonstrates Output Charge Sharing
  • Evaluates the MAX17120 in 32-Pin, 5mm x 5mm, Thin QFN Package
  • Fully Assembled and Tested

製品概要

The MAX17120 evaluation kit (EV kit) is an assembled and tested circuit board that contains all the components necessary to evaluate the MAX17120 IC. The MAX17120 is a triple, high-voltage, level-shifting scan driver to drive the TFT panel gate logic. The driver outputs swing from -30V to +40V. To save power, three sets of complementary outputs are provided to allow charge sharing during state changes. The EV kit operates from a DC supply range from +2.2V to +3.6V and consumes 500µA (typ).

Applications

  • LCD Monitor and Small TV Panels
  • Notebook Computer Displays