製品概要
機能と利点
- +12V to +38V GON_ Input-Voltage Range
- -12V to -2V GOFF Input-Voltage Range
- Resistor-Adjustable LDO Regulator for Logic Inputs
- Demonstrates 10 High-Voltage, Level-Shifting Scan Drivers
- Fully Assembled and Tested
製品概要
The MAX17119 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX17119 (IC) 10-channel, high-voltage, level-shifting scan driver for active-matrix, thin-film transistor (TFT), liquid-crystal display (LCD) applications.
The EV kit requires a +12V to +38V power supply (GON1, GON2) and a -12V to -2V negative power supply (GOFF) for the IC's level-shifting scan-driver circuitry.
Applications
- LCD Monitors
- LCD TVs
関連資料
-
MAX17119EVKIT: Evaluation Kit for the MAX17119 Data Sheet (Rev. 1)2010/05/24PDF785K