製品概要

機能と利点

  • +4.5V to +5.5V Input Range
  • Output Voltages
    • +16V at 500mA (Step-Up Switching Regulator)
    • +15V at 20mA (High-Voltage LDO Linear Regulator)
    • +30V at 20mA (Positive Charge Pump)
    • -6.8V at 20mA (Negative Charge Pump with a Shunt Voltage Regulator, D5)
  • Adjustable Output Voltages (External Resistors)
  • Selectable Frequency (640kHz/1.2MHz)
  • Two High-Speed Operational Amplifiers
  • Low-Profile Surface-Mount Components
  • Fully Assembled and Tested

製品概要

The MAX17115 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that provides the voltages and features required for thin-film transistor (TFT), liquid-crystal display (LCD) applications. The EV kit contains a high-performance step-up regulator, a high-accuracy, high-voltage low-dropout (LDO) linear regulator, a positive single-stage charge pump, a negative single-stage charge pump with a shunt voltage regulator, and a high-performance buffer amplifier.

Applications

  • LCD Monitors
  • LCD TVs