製品概要
機能と利点
- +6V to +20V AVDD Input Voltage Range
- +12V to +38V GON_ Input Voltage Range
- -14V to -4V GOFF Input Voltage Range
- Resistor-Adjustable LDO Regulator for Logic Inputs
- Demonstrates 10 High-Voltage Level-Shifting Scan Drivers
- Lead-Free and RoHS Compliant
- Fully Assembled and Tested
製品概要
The MAX17108 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the MAX17108 10-channel, high-voltage level-shifting scan driver for active-matrix, thin-film transistor (TFT) liquid-crystal display (LCD) applications.
The EV kit operates from a DC supply voltage of +6V to +20V for the MAX17108 AVDD input. The EV kit also requires a +12V to +38V power supply and a -14V to -4V negative power supply for the MAX17108 level-shifting scan-driver circuitry. A PCB pad is provided to monitor the output of an independent op amp, which is configured to half the AVDD input voltage and is capable of providing up to 200mA of short-circuit current.
Applications
- LCD Monitors
- LCD TVs
関連資料
-
MAX17108EVKIT: Evaluation Kit for the MAX17108 Data Sheet (Rev. 0)2008/12/16PDF308K