製品概要
機能と利点
- +2.3V to +4.5V Input Range
- 85% Efficiency (VIN = +3.3V, IVP = IVN = 120mA)
- +5.35V/120mA Positive and -4.5V/120mA Negative SMPS (-5V to
-0.5V Adjustable Negative SMPS, Component Change Required) - +1.9V/60mA LDO
- +6.5V/2mA Positive and -4V/2mA Negative Regulated Charge Pumps (+5.5V to +9V Adjustable Positive and -5V to -0.5V Adjustable Negative Charge Pump)
- 1.2MHz PWM Switching Frequency (Selectable 600kHz, Component Change Required)
- On-Board I²C/SMBus Interface Control Through USB
- Shutdown Control
- Fully Assembled and Tested
製品概要
The MAX17065 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that evaluates the high-efficiency MAX17065 organic LED (OLED) driver. The MAX17065 EV kit operates from a +2.3V to +4.5V single power supply and includes dual switch-mode power-supply (SMPS) outputs, one LDO, and dual regulated charge pumps for an OLED panel.
The MAX17065 EV kit provides an on-board I²C/SMBus™ interface and is connected to the computer through the universal serial bus (USB) port. The EV kit includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a graphical user interface (GUI) for control of the MAX17065's output voltages, switching frequency, operating mode, current limit, and SMPS and charge-pump enables.
Applications
- Cell Phones
- Digital Still Cameras
- MP3 Players
関連資料
-
MAX17065EVKIT: Evaluation Kit for the MAX17065 Data Sheet (Rev. 1)2009/02/10PDF405K