製品概要

機能と利点

  • Triple-Output Power Supply
    • 3.3V VI/O Peripheral Output
    • 1.1V VCORE µP Core Output
    • 1.8V, 2.5V, or 3.3V Selectable VMEM Memory
    • Output
  • Internal Switches
  • 1MHz Pulse-Width Modulation (PWM) Switching
  • Adjustable Dead/Low-Battery Settings
  • 900mA Available from the VI/O Output
  • 800mA Available from the VMEM Output
  • 400mA Available from the VCORE Output
  • Surface-Mount Construction
  • Fully Assembled and Tested

製品概要

The MAX1702 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the MAX1702B power-management IC. The IC is optimized for microprocessor-based applications. The MAX1702B integrates three high-performance step-down DC-DC power supplies with associated supervisory and management functions. The first power supply (VI/O) is configured for 3.3V and provides up to 900mA. The second power supply (VCORE) is configured for 1.1V and provides up to 400mA. The third power supply (VMEM) can be configured to 1.8V, 2.5V, or 3.3V and provides up to 800mA. Power management functions include automatic power-up sequencing, power-on reset, manual reset with timer, and two levels of low-battery detection.

The EV kit operates with a 2.6V to 5.5V input voltage range, allowing the use of batteries or a regulated DC power supply at the input.

Applications

  • Automotive In-Dash Telematics Systems
  • Internet Appliances and Web-Books
  • PDA, Palmtop, and Wireless Handhelds
  • Third-Generation Smart Cell Phones