製品概要

機能と利点

  • 2.7V to 16.0V Wide Operating Voltage Range
  • Monitor up to Five Voltages
  • Sequence up to Four Voltages
  • Configurable for MAX16165 and MAX16166
  • EV Kit comes with LED Indicators for System Event
  • Onboard LDO’s are used for Sequencing/Monitoring
  • Proven 4-Layer 1-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

製品概要

The MAX16165/MAX16166 evaluation kit (EV kit) monitors up to five voltages and sequences up to four voltages. The MAX16165 and MAX16166 provide an adjustable delay as each power supply is turned on as well as monitor each power supply voltage.

The MAX16166 EV kit comes with the MAX16166WPH+T installed. This product is RoHS compliant.

Applications

  • FPGA/ASIC Power Supply Sequencing
  • Industrial Sensors and Motor Controls
  • Latch-Up Prevention and Inrush Current Protection in Multi-Supply Systems
  • Networking Equipment
  • Servers and Security Cameras
  • Test Equipment