製品概要

機能と利点

  • USB Power Option
  • Flexible Configuration
  • On-Board LED Indicator and Battery Simulation
  • Sense Test Point for Output Voltage Measurement
  • Windows® 8/10-Compatible GUI Software
  • Fully Assembled and Tested

製品概要

The MAX14745 evaluation system kit (EVSYS kit) is a fully assembled and tested circuit board that demonstrates the MAX14745 low power wearable power management integrated circuit (PMIC). The MAX14745 features two bucks, three linear regulators, and a battery charger.

The MAX14745 EVSYS kit comes with the MAX14745 board, the MAXPICO2PMB# board, and two USB micro-B cables. The EVSYS kit comes with the MAX14745AEWX+ installed. The MAX14745 is configurable through an I2C interface that allows for programming various functions and reading the device status. The EV kit GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.

Applications

  • Fitness Monitors
  • Rechargeable IoT devices
  • Wearable Electronics

対象となる製品