製品概要

機能と利点

  • Provides two channels of ADC and two channels of DAC with full synchronization capabilities
  • FMC-compatible form factor
  • Powered from single FMC connector

製品概要

The AD-FMCDAQ3-EBZ module is comprised of the AD9680 dual, 14-bit, 1.25 GSPS, JESD204B ADC, the AD9152 dual, 16-bit, 2.5 GSPS, JESD204B DAC, the AD9528 clock, and power management components. It is clocked by an internally generated carrier platform via the FMC connector, comprising a completely self-contained data acquisition and signal synthesis prototyping platform. In an FMC footprint (84 mm × 69 mm), the module’s combination of wideband data conversion, clocking, and power closely approximates real-world hardware and software for system prototyping and design, with no compromise in signal chain performance.


Applications

  • Electronic test and measurement equipment
  • General-purpose software radios
  • Radar systems
  • Ultra-wideband satellite receivers
  • Signals intelligence (SIGINT)
  • Point to point communication systems
  • DOCSIS 3.0 CMTS and HFC networks
  • Multiple input/multiple output (MIMO) radios
  • Automated test equipment

はじめに

The AD-FMCDAQ3-EBZ module comes with an SD card with the Linux image. All the customer needs is to move the right files from the SD folders to the root based on which FPGA board he is using. Once that is done and the FPGA board is ready to boot of SD card, plug the AD-FMCDAQ3-EBZ module in an HPC FMC slot and turn on the board and they are ready to go.

The advantage of this board is that it has two TX and two RX channels so to start playing around with this demo there is no need for any other equipment other than couple of SMA cables to loop the TX to RX and start seeing the signal in IIO-scope.

Here is the link to our wiki page where customers can find all the info they need for this board.

リファレンス・ボード

Pin Hover over the colored pins to learn more about Analog Devices' products used on this board
FMC Connector AD9680

ADC 14Bit 125GSPS

AD9528

Low Check or Clock Generator

10MHz Crystal External Trigger AD7291

8 CH ADC

ADP7104-3.3

High Accuracy 500mA LDO

ADP2384

4 A Switcher

ADP2384

4 A Switcher

ADP1741

2 A LDO

ADP1741

2 A LDO

ADP150

Ultra Low Noise 150 mA LD0

ADM7154-3.3

High Accuracy 600mA LDO

ADP1753

1.2 A LDO

ADP7104-3.3

High Accuracy 500mA LDO

AD9152

DAC, 16bit 25GSPS

ADN4661

Buffer

ADN4661

Buffer

ハードウェア (1)

ドーター・ボード