製品概要
機能と利点
- Easy evaluation of the ADT7516
 - Evaluation software included
 - USB interface to PC
 - Powered from USB interface
 
製品概要
The EVAL-ADT7516EBZ evaluation board allows the ADT7516 digital temperature sensor, 4-channel analog-to-digital converter (ADC) and quad digital-to-analog converter (DAC) to be quickly and easily evaluated using a PC. Using the evaluation board and its accompanying software, the ADT7516 evaluation board can interface with any PC via a USB port. The software works on 32-bit Windows® 7 machines and earlier versions like Windows XP.
The evaluation board allows all the input and output functions of the ADT7516 to be exercised without the need for external components. The software allows control and monitoring of the internal registers of the ADT7516.