製品概要

製品概要

The hardware for the evaluation of the ADP5133 and includes detailed schematics and PCB layouts. The ADP5133 is available in a 16-ball, 2mm × 2mm WLCSP package.

The ADP5133 evaluation board enables evaluation of the ADP5133 dual step-down regulator. The evaluation board is available in standard voltage options.


Features
  • Full-featured evaluation board for the ADP5133
  • Simple device measurements, including line and load regulation, demonstrable with
  • A single voltage supply
  • A current meter
  • Load resistors
  • Easy access to external components
  • Dedicated enable option for each channel
  • Mode option to change bucks from PSM to PWM operation