製品概要
製品概要
The ADP5073CP-EVALZ evaluation board is used to demonstrate the functionality of the ADP5073 dc-to-dc converter.
Simple device measurements, such as line regulation, load regulation and efficiency, can be evaluated with the board. Device features, including selectable operating frequency, soft start and slew rate control, may be demonstrated. The board has been designed to show the smallest footprint layout that can be accomplished with this part.
For more details about the dc-to-dc converter, refer to the ADP5073 datasheet.
関連資料
-
UG-1157: Evaluating the ADP5073/ADP5074 DC-to-DC Switching Regulators (Rev. 0)2017/09/29PDF337 K