製品概要
製品概要
This user guide describes information related to the EVAL-ADM3260EBZ evaluation board. The evaluation board provides all of the support circuitry required for users to evaluate the ADM3260 hot swappable dual I2C isolators with integrated dc-to-dc converter.The ADM3260 data sheet provides additional information and should be consulted when using the EVAL-ADM3260EBZ evaluation board.
Based on the isoPower technology, the integrated isolated dc-to-dc converter on the ADM3260 uses high frequency switching elements to transfer power through its transformer. Special care is taken during board layout to meet emissions standards. See the AN-0971 Application Note for board layout recommendations.
- Full-featured evaluation kit for ADM3260
- Screw terminals for easy connection
- Multiple test points for easy node access
- Knob adjustable isolated dc-to-dc output voltage
- Special layout to minimize electromagnetic interference (EMI)
対象となる製品
関連資料
-
UG-666: Evaluating the ADM3260 Hot Swappable Dual I2C Isolators with Integrated DC-to-DC Converter (Rev. 0)2018/05/18PDF258 kB
-
EVAL-ADM2587ERPIZ Raspberry Pi Shield and EVAL-ADM2587EARDZ Arduino Shield User Guide2018/04/24WIKI
-
UG-724: Simple I2C and Power Isolation with ADM3260 (Rev. A)2014/12/08PDF276 K