製品概要
機能と利点
- 2.5 kV fully isolated (power and data) RS-232 transceiver
- Convenient connections for power and signal via screw terminal blocks
- 3.3 V or 5 V operation
- Test points for measuring all signals
- All external components required included for correct operation
製品概要
The EVAL-ADM3252EEBZ evaluation board can be used for easy evaluation of the ADM3252E isolated RS-232 transceiver. Screw terminal blocks provide convenient connections for the power and signal connections. Test points are included on the power and signal lines on both sides of the isolation barrier. All required external components are included on the evaluation board.
関連資料
-
UG-440: Evaluating the ADM3252E Isolated, Dual Channel, RS-232 Line Driver/Receiver2012/07/11PDF457 kB
-
AN-740:RS-232 アプリケーションでのiCoupler®アイソレーション2020/08/18