製品概要
製品概要
ADL5535-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation it requires a single 5 V/200 mA power supply. The 5V power supply should be connected to the test loops labeled VCC and GND. The RF input is applied to the SMA connector labeled RFIN. The RF output is available at the SMA connector labeled RFOUT.
関連資料
-
ADL5535: 20 MHz to 1.0 GHz IF Gain Block Data Sheet (Rev. A)2009/10/28PDF397 K
-
ADL5535 Gerber Files2011/09/13ZIP343 kB