製品概要
機能と利点
- Analog Devices ADSP-BF707 processor
- USB 2.0 compliant interface
- 10kV ESD interface
- Analog Devices ADVS200x low-power monochrome QVGA imager with logarithmic sensitivity
製品概要
The ADIS1700X line of products were discontinued prior to release, the ADIS17001AMLZ/DEV is no longer supported, or available. There are no recommended replacements.
The ADIS1700x is a low-power vision-sensing camera module in a small form factor for interfacing to USB 2.0 HOST-compliant devices including single board computers. It includes a tri-axial accelerometer for image stabilization, tilt and impact detection. The ADIS1700x combines industry-leading logarithmic sensitive video imaging technology with digital signal processing and an accelerometer that optimizes video performance.
The ADSP-BF707 processor is a member of the Blackfin® family of products. The Blackfin+ processor combines a dual-MAC 16-bit state-of-the-art signal processing engine, the advantages of a clean, orthogonal RISC-like microprocessor instruction set, and single-instruction, multiple-data (SIMD) multimedia capabilities into a single instruction-set architecture. New enhancements to the Blackfin+® core add 32-bit MAC and 16-bit complex MAC support, cache enhancements, branch prediction and other instruction set improvements—all while maintaining instruction set compatibility to previous Blackfin products.
The ADIS1700x Vision-Sensing Camera Module development kit is shipped with all of the necessary hardware - you can start the evaluation immediately. The package contains the standalone evaluation board, an interposer board to enable connection through a standard USB connector, USB cable, a 67 ° FOV and 110° HFOV lenses, a singleuser license of CrossCore Embedded Studio, and an ICE-1000 emulator for debugging.