製品概要
製品概要
The ADIS16362/PCBZ will not be available for purchase after February 28, 2014. For future breakout board support, order the ADIS16362BMLZ and ADIS16IMU1/PCBZ instead.The ADIS16362/PCB is a "breakout board" which provides (1)ADIS16362BMLZ and (1) interface PCB to simplify the process of "prototyping" during the early stages of system design and evaluation. The ADIS16362BMLZ is a fully-calibrated, MEMS IMU, which provides a serial peripheral interface (SPI) for all digital communications. It provides a dual-row, 24-pin connector interface that minimizes board space but does not support standard ribbon cable connections. The interface PCB provides access to the ADIS16362BMLZ, using dual-row, 12-pin connectors, which supports standard ribbon cable systems and hand-soldering connection techniques.
関連資料
-
UG-363: ADISUSBZ iSensor 評価システム2012/01/18PDF933 kB
-
iSensor® 評価用ツール2016/06/10
-
ADISUSBZ iSensor® PC-USB Evaluation System (Rev. PrA)2014/12/19PDF1 M
-
ADIS16362/PCB Data Sheet (Rev. E)2014/09/05PDF345 K
-
LabVIEW driver for ADIS1635x, ADIS1636x, ADIS16400, and ADIS164052014/09/05
-
ADIS1636x Evaluation Tool Overview2009/02/27PDF822 kB