製品概要

機能と利点

  • Contains ADF5904 4-channel, 24 GHz receiver downconverter
  • Accompanying software allows control of ADF5904 functions from a PC

製品概要

The EV-ADF5904SD2Z evaluation board allows the user to evaluate the performance of the ADF5904 24 GHz receiver downconverter. Figure 1 shows the board, which contains the ADF5904, five high frequency SMA connectors for the local oscillator (LO) input, four receiver (Rx) inputs, eight SMA connectors for the baseband outputs, banana connectors for power supply, and a connector for serial interface.

The evaluation kit also contains software that is compatible with Windows® XP and later versions to allow easy programming of the device.

This evaluation board requires an EVAL-SDP-CS1Z SDP-S board (not supplied with the kit). The SDP-S board allows software programming of the ADF5904 device.

Full specifications on the ADF5904 are available in the product data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.

ハードウェア (1)

コントローラ・ボード