製品概要

機能と利点

  • Full featured evaluation board for the ADATE324
  • Supply voltages: +17.5 V and −15 V, on-board voltage regulators
  • Breakout signal inputs and outputs through SMA connectors
  • Differential pairs provided with 50 Ω-controlled impedance traces with equal lengths
  • LED indicators for read and write data
  • PC software for control through the USB

製品概要

The EVAL-ADATE324EBZ is a full featured evaluation board designed to allow users to simply evaluate the features of the ADATE324 quad-channel automatic test equipment solution that performs the pin electronics (PE) functions of a driver, a comparator, and an active load (DCL) as well as its high voltage (VHH) drive capability for flash memory testing applications. The EVAL-ADATE324EBZ features breakout connections through the Subminiature Version A (SMA) terminals for all signal inputs and outputs. The differential pairs are provided with 50 Ω-controlled impedance traces with equal lengths.

The EVAL-ADATE324EBZ takes in +17.5 V and −15 V supplies only, and the on-board regulators provide the required device supplies. The EVAL-ADATE324EBZ can be controlled through the on-board connectors or through the USB port of a Windowsbased PC using the ADATE324 Evaluation Board Software, which is available upon request at ADATE324@analog.com. The default setup is for control through the USB port. Communication with the ADATE324 Evaluation Board Software is through the USB, and the light emitting diode (LED) indicators on the EVALADATE324EBZ provide displays for the read and write data.

For full details on the ADATE324, as well as information on each of the registers within the ADATE324, see the ADATE324 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADATE324EBZ evaluation board.

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA) (pdf). Send your completed forms, project details, company information and contact by e-mail to ADATE324@analog.com. Additional support is available from your Analog Devices local sales.