製品概要

機能と利点

  • Simple Power Connection using 6V Wall Adapter and On-board Switching and LDO Voltage Regulators
  • On board LDO regulators can be easily bypassed to permit user to evaluate performance using the on-board switching regulator
  • Regulators Are Easily Bypassed for Power Measurements
  • Six AC-Coupled SMA Connectors for Outputs (Two differential, Two single-ended)
  • SMA Connectors for Two Differential or Four Single-ended Reference Inputs System Clock Input
  • On-board Provisions for TCXO, Crystal Oscillator or Crystal USB Connection to PC
  • 32- or 64-Bit Microsoft Windows® based Evaluation Software with Simple Graphical User Interface
  • On-board PLL Loop Filter
  • Easy Access to Digital I/O and Diagnostic Signals via I/O Header
  • Status LEDs for Diagnostic Signals

製品概要

This page contains evaluation board documentation,software and ordering information for evaluating the AD9554-1.

ソフトウェア

評価用ソフトウェア

ZIP
4.74 M
AD9554-1 Evaluation Board Web Install Software (Rev. 1.0.0.5)
This is the eval software web installer that doesn't include .NET. Rather it relies on an internet connection to download Microsoft .NET, etc. It's 32-bit/64-bit compatible.
ZIP
53.15 M
AD9554-1 Evaluation Board Software (Rev. 1.0.0.5)
The evaluation software and USB driver contained in this installer is 32-bit and 64-bit compatible.
EXE
7.35 M
Evaluation Board USB Flash Programmer
Contains the EXE file for re-flashing the USB EEPROM.