製品概要
機能と利点
- Simple power connection using 6 V wall adapter and on-board LDO voltage regulators
- 8 ac-coupled single-ended SMA output connectors (4 differential paths)
- 2 ac-coupled single-ended SMA connectors for reference input
- Pin selectable options for the following:
- 2.5 V or 3.3 V operation
- SPI/I2C or Sx pin programmable
- OUT0 through OUT3 divide value
- OUT0 through OUT3 logic type
- Input logic type
- USB connection to PC
- Microsoft Windows-based evaluation software with simple graphical user interface (supports 64-bit versions of Windows)
製品概要
The AD9508 evaluation board is a compact, easy-to-use platform for evaluating all features of the AD9508. This user guide focuses on the AD9508 evaluation board and software. The AD9508 is a high performance 1:4 flexible clock buffer. Each output has a programmable divider that can be set via SPI/I2C programming or Sx pin strapping. The AD9508 features both 2.5 V and 3.3 V operation.
マーケット&テクノロジー
対象となる製品
関連資料
-
AD9508 Evaluation Board Schematic2013/02/21PDF238 kB
-
AD9508 Evaluation Board User Guide2013/04/24WIKI
-
AD9508 Evaluation Board Gerber Files2013/02/21ZIP369 kB
-
AD9508 Evaluation Board Bill of Materials2013/02/21XLS22 kB