製品概要

製品概要

The EVAL-AD7910CBZ is a fully featured evaluation kit for the AD7910. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.


対象となる製品

ソフトウェア

評価用ソフトウェア

AD7910/AD7920 Software (zip, 3.78MB)
Included in the EVAL-AD7910CB and EVAL-AD7920CB evaluation board package is software for controlling and evaluating the performance of the AD7910 and AD7920 when it is operated with the EVALUATION BOARD CONTROLLER (pdf, 421,597 bytes). The EVAL-AD7910/20CB Demonstration/Evaluation Software runs under Windows 95, 98, 2000 and NT. The user interface on the PC is via a dedicated program written especially for the EVAL-AD7910CB and EVAL-AD7920CB.