製品概要
製品概要
The EVAL-AD7356EDZ is a fully featured evaluation Kit for the AD7356. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.
マーケット&テクノロジー
対象となる製品
関連資料
- 
                                                                
                                                                    
                                                                                                                                            EVAL-AD7352/AD7356/AD7357 Technical Note2011/10/22PDF541 kB
- 
                                                                
                                                                    
                                                                                                                                            Technical notes for the Converter Evaluation and Development board2011/09/29PDF1471 kB