製品概要

機能と利点

  • Full featured evaluation board for the AD7294-2
  • Various link options
  • PC control in conjunction with evaluation software
  • System demonstration platform (SDP) compatible
  • PC software for control of AD7294-2
  • Serial interface SPI®-/QSPI-/DSP-compatible

製品概要

Full details on the AD7294-2 are available in the AD7294-2 data sheet, which is available from Analog Devices, Inc., and should be consulted in conjunction with this user guide when using the evaluation board. Configuration of the various link options is explained in the Evaluation Board Hardware section.


The evaluation board interfaces to the USB port of a PC via the SDP board. Software is available with the evaluation board which allows the user to easily program the AD7294-2.


The kit requires purchasing the controller board for the system demonstration platform ( EVAL-SDP-CB1Z).


SDP-B needs to be ordered with this product. The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

マーケット&テクノロジー

対象となる製品

パッケージの内容

  • AD7294-2DZ evaluation board (EVAL-AD7294-2SDZ)
  • Evaluation software CD
  • USB cable

ハードウェア (1)

コントローラ・ボード