製品概要
機能と利点
- Full featured evaluation board for the AD6673
- SPI interface for setup and control
- Balun/transformer or amplifier input drive option
- On-board LDO regulator needing a single external 6 V, 2 A dc supply
- VisualAnalog® and SPI controller software interfaces
製品概要
This page contains evaluation board ordering information for evaluating the AD6673.
関連資料
- 
                                                                
                                                                    
                                                                                                                                            Visual Analog2015/05/12
- 
                                                                
                                                                    
                                                                                                                                            Evaluating the AD9250/AD6673 Analog-to-Digital Converters2012/10/11WIKI