製品概要

機能と利点

  • Full featured evaluation board in conjunction with nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

製品概要

The EVAL-AD5664REBZ (Cypress based) is no longer available. Please use EVAL-AD5664RDBZ (SDP based).


The EVAL-AD5664RDBZ evaluation board helps users quickly prototype new AD5664R circuits and reduce design time. The AD5664R operates from a single 2.7 V to 5.5 V supply.


For full data, see the AD5664R data sheet, which must be used in conjunction with user guide UG-986 when using the EVALAD5664RDBZ evaluation board.


The EVAL-AD5664RDBZ evaluation board interfaces to the USB port of a PC via the SDP-B controller board. Software that allows users to program the AD5664R can be downloaded via the EVAL-AD5664RDBZ product page.


The EVAL-AD5664RDBZ evaluation board requires the EVALSDP-CB1Z board (SDP-B controller board).

ソフトウェア

デバイス・ドライバ

WIKI
AD5624 IIO Quad-Channel DAC Linux Driver
This Linux Driver supports EVAL-AD5664REBZ which is no longer available.

評価ソフトウェア

ZIP
643.04 M
EVAL-AD5664RDBZ Evaluation Software (Rev. 0)
This software supports EVAL-AD5664RDBZ.
ZIP
4.71 M
EVAL-AD5664REBZ Evaluation Software
This software supports EVAL-AD5664REBZ which is no longer available.