機能と利点
- Full-featured evaluation board for the AD5501/AD5504
- USB interface
- PC software for register programming
- Standalone operation
製品概要
This user guide describes the operation and functionality of the AD5501/AD5504 evaluation board. Use this user guide in conjunction with the AD5501 or AD5504 data sheet (as appropriate) to evaluate board the functionality and performance of the AD5501/AD5504. The evaluation board can be used as a standalone board, with control coming from an external DSP or microcontroller, or it can be connected to a PC. Software is provided that can be used to program the registers of the AD5501/AD5504. Control of the AD5501/AD5504 is via a USB interface.