製品概要

機能と利点

  • Full featured evaluation board (EVAL-AD5344DBZ) in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

製品概要

The EVAL-AD5344DBZ is designed to quickly prototype AD5344 circuits and reduce design time. The EVAL-AD5344DBZ interfaces with the USB port of a PC via the SDP-B controller board. Software can be downloaded that allows users to program the AD5344.


The EVAL-AD5344DBZ evaluation board requires the SDP-B controller board.


Full specifications for the AD5344 are listed in the AD5344 data sheet available from Analog Devices and should be consulted in conjunction with UG-985 when using the evaluation board.

マーケット&テクノロジー

対象となる製品

パッケージの内容

  • EVAL-AD5344DBZ evaluation board
  • EVAL-MBnanoDAC-SDZ motherboard
  • USB cable