製品概要

機能と利点

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

製品概要

The AD5326 evaluation board is designed to help users quickly prototype new AD5326 circuits and reduce design time. The AD5326 operates from a single 2.5 V to 5.5 V supply.


Full data is available in the AD5326 data sheet, which must be consulted in conjunction with UG-977 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B controller board (EVAL-SDP-CB1Z). Software is supplied with the evaluation board to allow the user to program the AD5326.


This evaluation board requires the SDP-B controller board (EVAL-SDP-CB1Z).


対象となる製品

パッケージの内容

  • EVAL-AD5326DBZ evaluation board
  • EVAL-MBnanoDAC-SDZ motherboard