製品概要
機能と利点
- Full featured evaluation board (EVAL-AD5323DBZ) in conjunction with nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
- On-board references
- Various link options
- PC control in conjunction with the Analog Devices, Inc., system demonstration platform (SDP)
製品概要
The EVAL-AD5323DBZ evaluation board helps users quickly prototype new AD5323 circuits and reduce design time. The AD5323 operates from a single 2.5 V to 5.5 V supply.
The EVAL-AD5323DBZ interfaces with the USB port of a PC via the SDP-B controller board. Software is supplied with the evaluation board to allow the user to program the AD5323.
The EVAL-AD5323DBZ evaluation board requires the SDP-B controller board, which is available for order on the Analog Devices, Inc., website at www.analog.com.
Full specifications for the AD5323 are listed in the AD5323 data sheet available from Analog Devices and should be consulted in conjunction with user guide UG-974 when using the evaluation board.
マーケット&テクノロジー
対象となる製品
パッケージの内容
- EVAL-AD5323DBZ evaluation board
- EVAL-MBnanoDAC-SDZ motherboard
- USB cable