製品概要
機能と利点
- Full featured evaluation board (EVAL-AD5311RDBZ) in conjunction with the nanoDAC motherboard (EVAL-MBnanoDAC-SDZ)
- On-board references
- Various link options
- PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)
製品概要
The EVAL-AD5311RDBZ evaluation board is designed to quickly prototype AD5311R circuits and reduce design time. The evaluation board interfaces with the USB port of a PC via the SDP-B controller board. The AD5311R operates from a single 2.7 V to 5.5 V supply. Software can be downloaded via the EVAL-AD5311RDBZ product page that allows users to program the AD5311R.
This evaluation board requires the SDP-B controller board, which is available for order on the Analog Devices, Inc. website.
Full data on the AD5311R can be found in the AD5311R data sheet available from Analog Devices and should be consulted in conjunction with user guide UG-964 when using the evaluation board.
マーケット&テクノロジー
対象となる製品
パッケージの内容
- EVAL-AD5311RDBZ evaluation board
- EVAL-MBnanoDAC-SDZ motherboard
- USB cable