製品概要

機能と利点

  • Full-featured board in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
  • Various test circuits
  • Various ac/dc input signals
  • PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
  • PC software for control

製品概要

The AD5246 supports a single-supply 2.7 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications with a superior low temperature coefficient performance.

In addition, the AD5246 uses a versatile I2C serial interface that operates in fast mode, allowing speeds of up to 400 kHz.

The EVAL-AD5246DBZ and EVAL-MB-LV-SDZ can operate in single-supply mode and incorporate an internal power supply from the USB.

Complete specifications for the AD5246 part can be found in the AD5246 data sheet.

対象となる製品

パッケージの内容

  • EVAL-AD5246DBZ
  • EVAL-MB-LV-SDZ motherboard
  • CD that includes
    • Self-installing software that allows users to control the board and exercise all functions of the device
    • Electronic version of the AD5246 data sheet
    • Electronic version of the UG-396 user guide

推奨システム動作環境

  • Windows XP SP2
  • Windows Vista
  • Windows 7
  • USB 2.0 Port


ハードウェア (1)

コントローラ・ボード