製品概要

製品概要

Demonstration circuit 924 is a No RSENSE constant frequency step-down DC/DC converter featuring the LTC3772B (Burst Mode disabled), nonsynchronous controller in a 3mm x 2mm DFN package. The demo board has an input voltage range of 2.75V to 8V and provides 2A at one of the three jumper-selectable output voltages: 1.8V, 2.5V or 3.3V.


 

対象となる製品