製品概要

製品概要

Demonstration circuit 734 is a Dual Synchronous, 800mA, 2.25MHz Step-Down DC/DC Regulator featuring the LTC3407-2. The DC734 has an input voltage range of 2.5V to 5.5V, and both outputs are capable of delivering up to 800mA of output current. VOUT1 has a jumper-selectable output voltage that can be set to 1.2V, 1.5V or 1.8V. VOUT2 is fixed at 2.5V.


 


対象となる製品

関連資料