製品概要

製品概要

Demonstration circuit 650 is a high voltage micropower voltage regulator using the LT3010 low dropout linear regulator, which comes in a small 8-pin MS8 package. DC650 has an input voltage range from 3V to 80V. The circuit is capable of delivering up to 50mA of output current. The output voltage is jumper-selectable and can be set to 3.3V, 5V or a user-determined value between 1.22V and 60V.

関連資料