製品概要
製品概要
Demonstration circuit 556 is a high efficiency, high frequency buck converter, incorporating the LTC3414 monolithic synchronous regulator. The DC556 has an input voltage range of 2.5V to 5.5V and provides up to 4A of output. The jumper-selectable output voltage can be set at 1.8V, 2.5V, 3.3V or a user-determined value.
対象となる製品
関連資料
-
DC556A - Schematic2009/09/24PDF84K
-
DC556A - Demo Manual2009/09/24PDF250K
-
DC556A - Design File2009/09/24ZIP807K