製品概要
製品概要
Demonstration circuit 2520A shows the proper way to drive the LTC2344 ADC. The LTC2344 is a low noise, high speed, simultaneous sampling 16-/18-bit successive approximation register (SAR) ADC. The LTC2344 has a flexible SoftSpan™ interface that allows conversion-by-conversion control of the input voltage span on a per-channel basis. An internal 2.048V reference and 2× buffer simplify basic operation while an external reference can be used to increase the input range and the SNR of the ADC.
関連資料
-
DC2520A - Schematic2016/09/23PDF122K
-
DC2520A - Demo Manual2016/09/23PDF828K
-
DC2520A - Design Files2016/09/23ZIP2M