製品概要

製品概要

Demonstration circuit 2337A is an offline isolated flyback converter featuring LT8315. The demo board outputs 12V, and maintains tight regulation with a load current from 4mA to 0.55A. It is optimized to operate over a wide AC input voltage range (90VAC to 265VAC, 47Hz to 63Hz). Output voltage accuracy stays within ±5% over the whole input voltage and load range.


 


関連資料