製品概要
製品概要
DC2132A is a 24V 3A constant voltage, constant current bench supply. It regulates any output voltage from 0V to 24V and any output current from 0A to 3A. It runs from 10V to 40V input although the output voltage should remain 5V or more below the input voltage.
マーケット&テクノロジー
対象となる製品
関連資料
-
DC2132A - Schematic2014/05/22PDF91K
-
DC2132A - Demo Manual2014/05/22PDF546K
-
DC2132A - Design Files2014/05/22ZIP3M