製品概要
製品概要
This evaluation board is obsolete and no longer recommended. The replacement board is the DC2100B-C.
Demonstration Circuit DC2100A-C is a stand-alone Active Cell Balancer for balancing up to 12 Li-Ion cells; it also is the master controller board when used with DC2100B-D slave boards for a stackable battery balancing solution. It consists of the LTC6804-2 Multicell Addressable Battery Stack Monitor and two LTC3300-1 Active Cell Balancers. It contains a PIC18F47J53 microcontroller, the LTM2884 Isolated USB Transceiver, and an LTC6820 isoSPI Interface IC to facilitate isolated communication with the LTC6804-2 and the LTC3300-1 ICs. Up to 7 DC2100B-D boards can be connected to the DC2100A-C to build a stacked system of 8 total boards.
マーケット&テクノロジー
対象となる製品
関連資料
-
DC2100A - Schematic2014/06/10PDF319K
-
DC2100A - Software and Users Guide2015/10/14ZIP19M
-
DC2100A - Demo Manual2015/03/12PDF4M
-
DC2100A-C - Design Files2014/08/13ZIP6M