製品概要

製品概要

Demonstration circuit 2081A-B features the LTM4630EY-1, the high efficiency, high density, dual 18A, switch mode step-down μModule® regulator with ±0.8% total DC output accuracy. The input voltage is from 4.5V to 15V. The output voltage is programmable from 0.6V to 1.8V. DC2081A-B is configured as dual-phase, single-output, which can deliver up to 36A maximum. With the help of external compensation, ±3% transient accuracy can be achieved with 25% load step. The board designs with minimum components to demonstrate this high efficiency, high density μModule.

対象となる製品