製品概要
製品概要
Demonstration circuit 1903A is an isolated CAN μModule® transceiver plus power featuring the LTM2889. The demo circuit features an EMI optimized circuit configuration and printed circuit board layout. All components are integrated into the μModule isolator. The demo circuit operates from a single supply on VCC. The part generates an isolated output voltage on VCC2 and communicates all necessary signaling across the isolation barrier through LTC’s isolator μModule technology.
対象となる製品
関連資料
-
DC1903A - Schematic2016/09/27PDF22K
-
DC1903A - Demo Manual2016/09/27PDF650K
-
DC1903A - Design Files2016/09/27ZIP350K