製品概要

製品概要

Demonstration circuit 1812A-C features the LTC2943-1. The LTC2943-1 has an operating range of 3.6V to 20V making it perfectly suited for multicell battery applications. A precision analog coulomb counter integrates current measured through the internal sense resistor. The LTC2943-1 measures voltage, current and temperature with an internal 14-bit No Latency ΔΣ™ ADC. The measurements are stored in internal registers accessible via the onboard SMBus/I2C interface.



対象となる製品

関連資料

ハードウェア (1)

コントローラ・ボード