製品概要

製品概要

Demonstration circuit 1410A shows a compact, high resolution solution for measuring Wheatstone bridge type sensors for load, pressure, temperature, acceleration, and many other physical quantities.


Assembly type A features the LTC2498, an 8-/16-channel, 24-bit ΔΣ ADC with easy drive inputs. Key DC specifications include 2ppm INL, 1ppm offset, 25ppm full-scale error and 10nV/°C offset drift. In the 6.8Hz/600nVRMS mode, input normal mode rejection of 50Hz and 60Hz noise is better than 87dB.

ハードウェア (1)

コントローラ・ボード