製品概要
製品概要
Demonstration circuit 1344A is a low quiescent current step-down DC/DC converter featuring the LTC3834 in a 20-pin TSSOP exposed pad package. The DC1344A is programmed to generate a regulated 3.3V@5A output from a 4.5V to 32V input voltage.
対象となる製品
関連資料
-
DC1344A - Schematic2009/09/24PDF31K
-
DC1344A - Demo Manual2009/09/24PDF1M
-
DC1344A - Design File2009/09/24ZIP1M