製品概要
製品概要
Demonstration circuit 1221 is a monolithic step-down DC/DC switching regualtor featuring the LT3502. The demo circuit is designed for 3.3V output from a 5V to 40V input. The wide input range of the LT3502 allows a variety of input sources including automotive batteries and 24V industrial supplies.
関連資料
-
DC1221A - Schematic2009/09/24PDF21K
-
DC1221A - Demo Manual2010/11/24PDF128K
-
DC1221A - Design File2009/09/24ZIP405K