製品概要
製品概要
Demonstration circuit DC1081 is a dual-output low VIN step-down power supply featuring the LTC3836, a low quiescent current, 2-phase synchronous buck controller. The input voltage is from 2.75V to 4.5V. The demo board has two outputs: 1.8V/12A and 1.2V/12A.
対象となる製品
関連資料
-
DC1081A - Schematic2009/09/24PDF37K
-
DC1081A - Demo Manual2009/09/24PDF388K
-
DC1081A - Design File2009/09/24ZIP909K