製品概要

機能と利点

  • ADSP-BF518F: Blackfin processor: 400 MhZ, 176 Lead LQFP
  • SDRAM: 64 MB, 32M x 16, Micron MT48LC32M16A2TG ,3.3V
  • FLASH: 4 MB (2M x 16 ), Numonyx M29W320DB 3.3V, FBGA48
  • SPI FLASH: 4 Mb on-chip SPI 1.8V
  • Audio CODEC: ADI SSM2602 CODEC 3.3 Volts, 12MHz input
  • A/D Converter: AD7266, Differential/Single-Ended Input, Dual 2 MSPS, 12 bit 3 Channel
  • Power Analysis Interface: Precision resistors to measure VDDINT, VDDEXT, VDDMEM, VDDFLASH
  • Ethernet PHY: National Semiconductor 10/100 Single Port PHY
  • LEDs: 13 LEDs: 1 power (green), 1 board reset (red), 3 general purpose (amber), 8 Ethernet (amber)
  • RTC Battery: 3.0 Volt Li-ION, CR2430 (270mAh)
  • Connectors: Ethernet, SD, EBIU Expansion, Group 1A and 1B Expansion, Group 2A Expansion

製品概要

The ADSP-BF518F EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF518F hardware and software development, and quickly prototype a wide range of applications.

 

The EZ-KIT Lite includes an ADSP-BF518F Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.

 

The EZ-KIT Lite also comes with a standalone debug agent board that is removable to allow a user to plug-in an external emulator.


Ordering Information
Part number: ADZS-BF518F-EZLITE


CROSSCORE® Tools Support
Tel: 1.800.ANALOGD
Contact Support

マーケット&テクノロジー

対象となる製品

パッケージの内容

EZ-Board Package Contents
  • ADSP-BF518F EZ-Board 
  • Universal 5.0V DC power supply
  • Secure digital (SD) memory card
  • 7-foot Ethernet patch cable
  • Two 6-foot 3.5 mm male-to-male audio cables
  • 3.5 mm stereo earbuds

EZ-KIT Package Contents
  • ADSP-BF518F EZ-Board 
  • Standalone debug agent (SADA2)
  • USB cable
  • Universal 5.0V DC power supply
  • Secure digital (SD) memory card
  • 7-foot Ethernet patch cable
  • Two 6-foot 3.5 mm male-to-male audio cables
  • 3.5 mm stereo earbuds

推奨システム動作環境

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update.

ソフトウェア

ソフトウェア・モジュール

The Dual Tone Multi Frequency (DTMF) Decoder library for the Blackfin processor implements a Dual Tone Multi Frequency (DTMF) Decoder, which is compliant with the Q.24 ITU specification.
Adaptive Jitter Buffer

DSPソフトウェア

ADSP-BF518F Board Support Package (Rev. 1.0.0)

ミドルウェア

CrossCore Embedded Studio向け軽量TCP/IP(lwIP)スタックは、組み込みプラットフォーム用に広く採用されているTCP/IPスタックの実装の1つで、TCP/IPセットの大半のネットワーキング・プロトコルに対応しています。

ハードウェア (1)

Emulator Hardware