製品概要
製品概要
Development systems for the evaluation of the ADuC845 Precision Analog Microcontroller with 10-Channel 24-Bit ADC + 12 MIPS Flash MCU.The QuickStart Kits for the ADuC8x-series (8052-core) Precision Analog Microcontrollers feature serial-port download/debug capability and an assembly-source debugging environment.
ADI also provides a non-intrusive emulation POD called the USB-EA-CONVZ allowing assembly & C-source debugging. The QuickStart Plus includes the POD (USB-EA-CONVZ) or it can be ordered separately.
対象となる製品
関連資料
-
UG-041: ADuC8xx Evaluation Kit Getting Started User Guide2009/08/20PDF679 kB
-
MicroConverter® On-Chip Download/Debug Kernel2024/01/17
-
MicroConverter®開発ツール2015/03/05
-
Schematic and Board Outline2004/02/06PDF
-
NEW
AN-1074: Understanding the Serial Download Protocol (Formerly uC004)2010/07/01
-
UC-006: A 4-wire UART-to-PC Interface2004/08/03PDF157 K